EF6967-000 | MX6-PMB7R4120-H-ESP
Base Product: OMX-BLOCKS
- Available in:
- EMEA
- Latin America
- North America
OMX Fiber Termination Block, pre-terminated with pigtails, 96 SC/UPC, singlemode, putty white, right oriented
Specifications
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Right orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 96 |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Patching |
Application | Used in OMX-style frames only |
Body Style | Right orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Rack Type | OMX |
Shelf Movement | Hinged |
Total Ports, quantity | 96 |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse