OMX Fiber VAM Block, unloaded, high density, putty white, right oriented
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber VAM block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Multiplexing | Splitting |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | OMX |
Shelf Movement | Hinged |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber VAM block |
Product Brand | OMX600® |
Product Series | OMX |
General Specifications
Functionality | Multiplexing | Splitting |
Application | Used in OMX-style frames only |
Body Style | Left orientation |
Color | Putty white |
Color, front | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | OMX |
Shelf Movement | Hinged |
Dimensions
Height | 373.126 mm | 14.69 in |
Width | 203.2 mm | 8 in |
Depth | 283.21 mm | 11.15 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse