Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MX6-PMB7L1080-H

Base Product: OMX-BLOCKS

  • Available in:
  • EMEA
  • Latin America
  • North America

OMX Fiber Termination Block, pre-terminated with pigtails, 96 SC/UPC, singlemode, putty white, left oriented

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block
Product Brand OMX600®
Product Series OMX

General Specifications

Functionality Patching
Application Used in OMX-style frames only
Body Style Left orientation
Color Putty white
Color, front Putty white
Growth Configuration Fully loaded
Interface, front SC/UPC
Rack Type OMX
Shelf Movement Hinged
Total Ports, quantity 96

Dimensions

Height 373.126 mm | 14.69 in
Width 203.2 mm | 8 in
Depth 283.21 mm | 11.15 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block
Product Brand OMX600®
Product Series OMX

General Specifications

Functionality Patching
Application Used in OMX-style frames only
Body Style Left orientation
Color Putty white
Color, front Putty white
Growth Configuration Fully loaded
Interface, front SC/UPC
Rack Type OMX
Shelf Movement Hinged
Total Ports, quantity 96

Dimensions

Height 373.126 mm | 14.69 in
Width 203.2 mm | 8 in
Depth 283.21 mm | 11.15 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification