Next Generation Frame (NGF) Fiber Termination Block, 144 SC/UPC, singlemode, MPO at rear end, left oriented, black
Specifications
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block |
Product Series | NGFB |
General Specifications
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Right orientation |
Color | Black |
Color, front | Black |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Interface, rear | MPO |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 144 |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block |
Product Series | NGFB |
General Specifications
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Right orientation |
Color | Black |
Color, front | Black |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Interface, rear | MPO |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 144 |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse