760109298 | 360G2 Cartridge 6-SC-LS-AQ
Base Product: G2-CARTRIDGES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Multimode OM4 Fiber Cassette 6 SC no pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette |
Product Series | G2 |
General Specifications
Color, front | Aqua |
Intelligence Type | Not iPatch® ready |
Interface, front | SC/UPC |
Interface, rear | No pigtail |
Total Ports, quantity, front | 6 |
Dimensions
Height | 25.908 mm | 1.02 in |
Width | 94.996 mm | 3.74 in |
Depth | 123.012 mm | 4.843 in |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette |
Product Series | G2 |
General Specifications
Color, front | Aqua |
Intelligence Type | Not iPatch® ready |
Interface, front | SC/UPC |
Interface, rear | No pigtail |
Total Ports, quantity, front | 6 |
Dimensions
Height | 25.908 mm | 1.02 in |
Width | 94.996 mm | 3.74 in |
Depth | 123.012 mm | 4.843 in |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse