Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760221788 | PNL-CS-12SCW-PT

Base Product: LGX/1000-SPLICE-CASSETTES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

TeraSPEED® Splicing cassette, 12SC , 900μm

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber cassette with pigtails
Product Brand TeraSPEED®

General Specifications

Adapter Color Blue
Interface, front SC/UPC
Interface, rear Stranded pigtail
Total Fibers, quantity 12
Total Ports, quantity, front 6

Dimensions

Height 28.956 mm | 1.14 in
Width 104.648 mm | 4.12 in
Depth 165.354 mm | 6.51 in
Pigtail Length 1.5 m | 4.921 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss, typical 0.3 dB
Return Loss, minimum 55 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber cassette with pigtails
Product Brand TeraSPEED®

General Specifications

Adapter Color Blue
Interface, front SC/UPC
Interface, rear Stranded pigtail
Total Fibers, quantity 12
Total Ports, quantity, front 6

Dimensions

Height 28.956 mm | 1.14 in
Width 104.648 mm | 4.12 in
Depth 165.354 mm | 6.51 in
Pigtail Length 1.5 m | 4.921 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss, typical 0.3 dB
Return Loss, minimum 55 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant