760236500 | PNL-CS-12LCX
Base Product: LGX/1000-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LazrSPEED® Splicing cassette, 12LC, No Pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette |
General Specifications
Adapter Color | Aqua |
Interface, front | LC/UPC |
Interface, rear | No pigtail |
Total Fibers, quantity | 0 |
Total Ports, quantity, front | 6 |
Dimensions
Height | 28.956 mm | 1.14 in |
Width | 104.648 mm | 4.12 in |
Depth | 165.354 mm | 6.51 in |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette |
General Specifications
Adapter Color | Aqua |
Interface, front | LC/UPC |
Interface, rear | No pigtail |
Total Fibers, quantity | 0 |
Total Ports, quantity, front | 6 |
Dimensions
Height | 28.956 mm | 1.14 in |
Width | 104.648 mm | 4.12 in |
Depth | 165.354 mm | 6.51 in |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse