760237941 | EHD-SP-24LC-LSR-AS-ULL
Base Product: EHD-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EHD Multimode OM4 Splice Cassette, 24LC with dust plugs and ribbon pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with ribbon pigtail |
Product Brand | SYSTIMAX ULL |
Product Series | EHD |
General Specifications
Color, front | Aqua |
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Method A | Pairs, straight |
Shuttered | No |
Total Fibers, quantity | 24 |
Dimensions
Height | 11.430 mm | 0.45 in |
Width | 169.672 mm | 6.68 in |
Depth | 163.83 mm | 6.45 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss, maximum | 0.15 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Included | Mass Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with ribbon pigtail |
Product Brand | SYSTIMAX ULL |
Product Series | EHD |
General Specifications
Color, front | Aqua |
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Method A | Pairs, straight |
Shuttered | No |
Total Fibers, quantity | 24 |
Dimensions
Height | 11.430 mm | 0.45 in |
Width | 169.672 mm | 6.68 in |
Depth | 163.83 mm | 6.45 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® 550 |
Insertion Loss, maximum | 0.15 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Included | Mass Fusion Splice Protection Sleeves |
Packaging quantity | 1 |
Weight, net | 0.181 kg | 0.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse