760237942 | EHD-SP-24LC-SMR-AS-ULL
Base Product: EHD-SPLICE-CASSETTES
EHD ULL 24f LC UPC ribbon splice cassette Singlemode, includes 2, FST-ACC006 mass fusion splice sleeves
Specifications
Product Classification
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette with ribbon pigtail |
Product Brand | SYSTIMAX ULL |
Product Series | EHD |
General Specifications
Adapters, quantity, front | 24 |
Adapters, quantity, rear | 0 |
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Method A | Pairs, straight |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 169.672 mm | 6.68 in |
Depth | 163.83 mm | 6.45 in |
Optical Specifications
Fiber Type | G.657.A2 |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | SYSTIMAX® |
Product Type | Fiber cassette with ribbon pigtail |
Product Brand | SYSTIMAX ULL |
Product Series | EHD |
General Specifications
Adapters, quantity, front | 24 |
Adapters, quantity, rear | 0 |
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Method A | Pairs, straight |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 169.672 mm | 6.68 in |
Depth | 163.83 mm | 6.45 in |
Optical Specifications
Fiber Type | G.657.A2 |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse