760244827 | CHD-FT-00-LC-00
Base Product: CHD-SPLICE-CASSETTES
CHD 12 port LC field term splice cassette
Specifications
Product Classification
Product Type | Fiber cassette |
Product Series | CHD |
General Specifications
Adapters, quantity, front | 12 |
Interface, front | Unloaded |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 12 |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 83.82 mm | 3.3 in |
Depth | 184.658 mm | 7.27 in |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
RCM
![]() |
Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Fiber cassette |
Product Series | CHD |
General Specifications
Adapters, quantity, front | 12 |
Interface, front | Unloaded |
Total Fibers, quantity | 12 |
Total Ports, quantity, front | 12 |
Dimensions
Height | 12.446 mm | 0.49 in |
Width | 83.82 mm | 3.3 in |
Depth | 184.658 mm | 7.27 in |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.454 kg | 1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
RCM
![]() |
Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Installation Instruction
Product Specification
Warranty
Application Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse