760244929 | G2-SP-24LCG-PT
Base Product: G2-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Splice Cassette, 24LC/UPC with internal shutters, OS2, with pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with pigtails |
Product Series | G2 |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Polarity | Pairs, straight |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 26.416 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 165.354 mm | 6.51 in |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Packaging and Weights
Included | SMOUV holder | SMOUV splice protection |
Packaging quantity | 1 |
Weight, net | 0.147 kg | 0.3241 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with pigtails |
Product Series | G2 |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | Stranded pigtail |
Polarity | Pairs, straight |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 26.416 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 165.354 mm | 6.51 in |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Packaging and Weights
Included | SMOUV holder | SMOUV splice protection |
Packaging quantity | 1 |
Weight, net | 0.147 kg | 0.3241 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
G2 Splice cassette termination

G2 Splice cassette termination
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
G2 Splice cassette termination

G2 Splice cassette termination
Warranty
Other Ways to Browse