760244930 | G2-SP-24LCG-RPT
Base Product: G2-SPLICE-CASSETTES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 Splice Cassette, 24LC/UPC with internal shutters, OS2, with ribbon pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with ribbon pigtail |
Product Series | G2 |
General Specifications
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Pairs, straight |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 26.416 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 165.354 mm | 6.51 in |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Packaging and Weights
Included | SMOUV holder | SMOUV splice protection |
Packaging quantity | 1 |
Weight, net | 0.123 kg | 0.2712 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette with ribbon pigtail |
Product Series | G2 |
General Specifications
Interface, front | LC/UPC |
Interface, rear | Ribbon pigtail |
Polarity | Pairs, straight |
Shuttered | Yes |
Total Fibers, quantity | 24 |
Dimensions
Height | 26.416 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 165.354 mm | 6.51 in |
Material Specifications
Alignment Sleeve Material | Zirconia |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.25 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | UL |
Packaging and Weights
Included | SMOUV holder | SMOUV splice protection |
Packaging quantity | 1 |
Weight, net | 0.123 kg | 0.2712 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse