EHD Singlemode, 24 port LC field term splice cassette
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette |
Product Series | EHD |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | No pigtail |
Total Fibers, quantity | 24 |
Dimensions
Height | 11.430 mm | 0.45 in |
Width | 169.672 mm | 6.68 in |
Depth | 163.830 mm | 6.45 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.159 kg | 0.35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber cassette |
Product Series | EHD |
General Specifications
Color, front | Blue |
Interface, front | LC/UPC |
Interface, rear | No pigtail |
Total Fibers, quantity | 24 |
Dimensions
Height | 11.430 mm | 0.45 in |
Width | 169.672 mm | 6.68 in |
Depth | 163.830 mm | 6.45 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.159 kg | 0.35 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse