2153211-3
- Available in:
- Asia
- EMEA
MPOptimate® Universal Connectivity Platform (UCP), Micro-Module, 12F, Multimode OM3, MPO to LC duplex, pairs straight
Specifications
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | MPOptimate® |
General Specifications
Functionality | Breakout |
Application | For use with Universal Connectivity Product (UCP) panels |
Adapter Color | Aqua |
Adapters, quantity, front | 6 |
Adapters, quantity, rear | 1 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Polarity | Pairs, straight |
Total Ports, quantity, front | 12 |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | MPOptimate® |
General Specifications
Functionality | Breakout |
Application | For use with Universal Connectivity Product (UCP) panels |
Adapter Color | Aqua |
Adapters, quantity, front | 6 |
Adapters, quantity, rear | 1 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Polarity | Pairs, straight |
Total Ports, quantity, front | 12 |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse