Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760087726 | RFE-MOD-024-8W-MPO-LC02-KYL

Base Product: LGX/1000-MODULES

  • Available in:
  • North America

ReadyPATCH® Singlemode Keyed Module, 24 LC ports, yellow

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Part of the Uniprise® ReadyPATCH® Pre-terminated Fiber line

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber module
Product Brand ReadyPATCH® | TeraSPEED®

General Specifications

Functionality Breakout
Adapters, quantity, front 12
Adapters, quantity, rear 2
Color, front Yellow
Color, rear Gray
Interface, front LC/UPC
Interface Feature, front Keyed
Interface, rear MPO
Interface Feature, rear Male
Polarity Method B
Shuttered Yes
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 27.94 mm | 1.1 in
Width 129.54 mm | 5.1 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 1.15 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Fiber module
Product Brand ReadyPATCH® | TeraSPEED®

General Specifications

Functionality Breakout
Adapters, quantity, front 12
Adapters, quantity, rear 2
Color, front Yellow
Color, rear Gray
Interface, front LC/UPC
Interface Feature, front Keyed
Interface, rear MPO
Interface Feature, rear Male
Polarity Method B
Shuttered Yes
Total Fibers, quantity 24
Total Ports, quantity, front 24

Dimensions

Height 27.94 mm | 1.1 in
Width 129.54 mm | 5.1 in
Depth 127 mm | 5 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D and G.657.A1, TeraSPEED® | OS2
Insertion Loss Change, mating 0.3 dB
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 1.15 dB

Environmental Specifications

Safety Standard UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification