760224071 | 360DMis-12LC-LS
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 LL Multimode OM4 MPO 12 distribution module, 12 LC to 1x12f MPO pinned, internal shutters
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | InstaPATCH® 360 |
Product Series | G2 |
General Specifications
Functionality | Breakout |
Color, front | Aqua |
Color, rear | Gray |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | Pinned |
Polarity | Method B |
Shuttered | Yes |
Total Fibers, quantity | 12 |
Dimensions
Height | 25.51 mm | 1.004 in |
Width | 95.91 mm | 3.776 in |
Depth | 119.69 mm | 4.712 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum | 0.47 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.095 kg | 0.209 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | InstaPATCH® 360 |
Product Series | G2 |
General Specifications
Functionality | Breakout |
Color, front | Aqua |
Color, rear | Gray |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | Pinned |
Polarity | Method B |
Shuttered | Yes |
Total Fibers, quantity | 12 |
Dimensions
Height | 25.51 mm | 1.004 in |
Width | 95.91 mm | 3.776 in |
Depth | 119.69 mm | 4.712 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum | 0.47 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-568.3-D |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.095 kg | 0.209 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Application Guide
Installation Instruction
Product Specification
Warranty
Application Guide
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse