760236121 | DM24iP-24LC-WB-ULL
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 ULL Multimode OM5 MPO-24 Distribution Module, 1x24F MPO unpinned to 24F LC Lime Green, Method B Enhanced, iPatch Ready
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
General Specifications
Functionality | Breakout |
Adapters, quantity, front | 12 |
Adapters, quantity, rear | 1 |
Color, front | Lime green |
Color, rear | Lime green |
Data Module Type | G2 |
Intelligence Type | iPatch® ready |
Interface, front | LC/UPC |
Interface Feature, front | Dust caps |
Interface, rear | MPO |
Interface Feature, rear | Key up | MPO Non-Pinned |
Polarity | Method B Enhanced (ULL) |
Shuttered | No |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Dimensions
Height | 24.64 mm | 0.97 in |
Width | 94 mm | 3.701 in |
Depth | 113.28 mm | 4.46 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM5, LazrSPEED® wideband |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
Qualification Standards | TIA/EIA-568-C.3 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
General Specifications
Functionality | Breakout |
Adapters, quantity, front | 12 |
Adapters, quantity, rear | 1 |
Color, front | Lime green |
Color, rear | Lime green |
Data Module Type | G2 |
Intelligence Type | iPatch® ready |
Interface, front | LC/UPC |
Interface Feature, front | Dust caps |
Interface, rear | MPO |
Interface Feature, rear | Key up | MPO Non-Pinned |
Polarity | Method B Enhanced (ULL) |
Shuttered | No |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 24 |
Dimensions
Height | 24.64 mm | 0.97 in |
Width | 94 mm | 3.701 in |
Depth | 113.28 mm | 4.46 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM5, LazrSPEED® wideband |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.35 dB |
Environmental Specifications
Qualification Standards | TIA/EIA-568-C.3 |
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Customer Drawing
Installation Instruction
Product Specification
Warranty
Application Guide
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse