760237216 | CM12-2X3-SM-ULL
Base Product: G2-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
G2 ULL 2x3 Singlemode Conversion Module, (2) MPO-12 unpinned ports rear, (3) MPO-8 pinned front
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
General Specifications
Functionality | Breakout |
Adapters, quantity, front | 3 |
Adapters, quantity, rear | 2 |
Color, front | Blue |
Color, rear | Blue |
Data Module Type | Fiber Conversion Module |
Interface, front | MPO |
Interface Feature, front | Standard |
Interface, rear | MPO |
Interface Feature, rear | Key up | Unpinned |
Polarity | Method B Enhanced (ULL) |
Shuttered | No |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 3 |
Dimensions
Height | 26.42 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 117.35 mm | 4.62 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.7 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
General Specifications
Functionality | Breakout |
Adapters, quantity, front | 3 |
Adapters, quantity, rear | 2 |
Color, front | Blue |
Color, rear | Blue |
Data Module Type | Fiber Conversion Module |
Interface, front | MPO |
Interface Feature, front | Standard |
Interface, rear | MPO |
Interface Feature, rear | Key up | Unpinned |
Polarity | Method B Enhanced (ULL) |
Shuttered | No |
Total Fibers, quantity | 24 |
Total Ports, quantity, front | 3 |
Dimensions
Height | 26.42 mm | 1.04 in |
Width | 96.52 mm | 3.8 in |
Depth | 117.35 mm | 4.62 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, maximum | 0.7 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Application Guide
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse