760237957 | EHD08-DM-24LC-SM-B-ULL
Base Product: EHD-MODULES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EHD ULL Singlemode MPO-8 distribution module, 24LC to 3x8f MPOs unpinned, dust plugs
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
Product Series | EHD |
General Specifications
Functionality | Breakout |
Color, front | Blue |
Color, rear | Gray |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | MPO Non-Pinned |
Polarity | Method B Enhanced (ULL) |
Shuttered | No |
Total Fibers, quantity | 24 |
Dimensions
Height | 12.45 mm | 0.49 in |
Width | 169.67 mm | 6.68 in |
Depth | 115.32 mm | 4.54 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-604-3-B |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.136 kg | 0.300 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
Product Brand | SYSTIMAX ULL |
Product Series | EHD |
General Specifications
Functionality | Breakout |
Color, front | Blue |
Color, rear | Gray |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Key up/up | MPO Non-Pinned |
Polarity | Method B Enhanced (ULL) |
Shuttered | No |
Total Fibers, quantity | 24 |
Dimensions
Height | 12.45 mm | 0.49 in |
Width | 169.67 mm | 6.68 in |
Depth | 115.32 mm | 4.54 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Qualification Standards | IEC 61753-1 | TIA-604-3-B |
Safety Standard | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.136 kg | 0.300 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Installation Instruction
Product Specification
Visio Stencil
Warranty
Application Guide
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse