Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760237997 | EHD12-DM-24LC-LS-AS-ULL

Base Product: EHD-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

EHD ULL Multimode OM4,MPO-12 distribution module, 24LC to 2x12f MPOs pinned, dust plugs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series EHD

General Specifications

Functionality Breakout
Color, front Aqua
Color, rear Black
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/down | Pinned
Polarity Method A | Pairs, straight
Shuttered No
Total Fibers, quantity 24

Dimensions

Height 12.45 mm | 0.49 in
Width 169.67 mm | 6.68 in
Depth 115.32 mm | 4.54 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED® 550
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.136 kg | 0.300 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series EHD

General Specifications

Functionality Breakout
Color, front Aqua
Color, rear Black
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/down | Pinned
Polarity Method A | Pairs, straight
Shuttered No
Total Fibers, quantity 24

Dimensions

Height 12.45 mm | 0.49 in
Width 169.67 mm | 6.68 in
Depth 115.32 mm | 4.54 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4, LazrSPEED® 550
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.136 kg | 0.300 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification