Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760242497 | DM24-24LC-LS-A

Base Product: G2-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

G2 MPOptimate® Multimode OM4 MPO-24 Distribution Module, 24LC to 1x24f MPO pinned, internal shutters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series G2

General Specifications

Functionality Breakout
Color, front Aqua
Color, rear Black
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/down | Pinned
Polarity Method A | Pairs, straight
Shuttered Yes
Total Fibers, quantity 24

Dimensions

Height 26.42 mm | 1.04 in
Width 96.52 mm | 3.8 in
Depth 117.35 mm | 4.62 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.113 kg | 0.249 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Series G2

General Specifications

Functionality Breakout
Color, front Aqua
Color, rear Black
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/down | Pinned
Polarity Method A | Pairs, straight
Shuttered Yes
Total Fibers, quantity 24

Dimensions

Height 26.42 mm | 1.04 in
Width 96.52 mm | 3.8 in
Depth 117.35 mm | 4.62 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, maximum 0.35 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.113 kg | 0.249 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification