Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760243201 | CHD12-DM-12LC-SM-B-ULLM

Base Product: CHD-MODULES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

CHD ULL Singlemode MPO-12 distribution module, 12LC to 1x12f MPO pinned, dust plugs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Brand SYSTIMAX ULL
Product Series CHD

General Specifications

Functionality Breakout
Color, front Blue
Color, rear Gray
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/up | Pinned
Polarity Method B Enhanced (ULL)
Shuttered No
Total Fibers, quantity 12

Dimensions

Height 12.45 mm | 0.49 in
Width 83.82 mm | 3.3 in
Depth 131.83 mm | 5.19 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.6 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.0816 kg | 0.180 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
RCM Compliant to electrical safety & telecommunications requirements
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber module
Product Brand SYSTIMAX ULL
Product Series CHD

General Specifications

Functionality Breakout
Color, front Blue
Color, rear Gray
Interface, front LC/UPC
Interface, rear MPO
Interface Feature, rear Key up/up | Pinned
Polarity Method B Enhanced (ULL)
Shuttered No
Total Fibers, quantity 12

Dimensions

Height 12.45 mm | 0.49 in
Width 83.82 mm | 3.3 in
Depth 131.83 mm | 5.19 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.6 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard CE | CSA | UL

Packaging and Weights

Packaging quantity 1
Weight, net 0.0816 kg | 0.180 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
RCM Compliant to electrical safety & telecommunications requirements
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification