Fiber Optic LGX/1000 Style Multimode OM4 Distribution Module, 8LC to 1x8 MPO, Method A
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
General Specifications
Functionality | Breakout |
Adapter Color | Aqua |
Interface, front | LC/UPC + MPO |
Polarity | Method A |
Total Fibers, quantity | 8 |
Total Ports, quantity, front | 9 |
Total Ports, quantity, rear | 0 |
Dimensions
Height | 129.03 mm | 5.080 in |
Width | 28.96 mm | 1.140 in |
Depth | 76.2 mm | 3.000 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum | 0.66 dB |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
General Specifications
Functionality | Breakout |
Adapter Color | Aqua |
Interface, front | LC/UPC + MPO |
Polarity | Method A |
Total Fibers, quantity | 8 |
Total Ports, quantity, front | 9 |
Total Ports, quantity, rear | 0 |
Dimensions
Height | 129.03 mm | 5.080 in |
Width | 28.96 mm | 1.140 in |
Depth | 76.2 mm | 3.000 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Insertion Loss, maximum | 0.66 dB |
Environmental Specifications
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse