Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FACT-PATCH-CHASSIS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Series Fiber Optic Patch Chassis for FACT ODF
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
Configure and display product variants of FACT-PATCH-CHASSIS by selecting options

Loading...
Product
Body Style Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
EG6284-000 EG6284-000
EMEA CommScope® FACT™ FACT Fiber patch panel Patching E2000 EIA 19 in | ETSI 600 mm 1.399999976158142 48 Sliding
EG6285-000 EG6285-000
EMEA CommScope® FACT™ FACT Fiber patch panel Patching E2000 EIA 19 in | ETSI 600 mm 2.799999952316284 96 Sliding
EG6724-000 EG6724-000
EMEA CommScope® FACT™ FACT Fiber patch panel Patching SC EIA 19 in | ETSI 600 mm 1.399999976158142 48 Sliding
EG9812-000 EG9812-000
EMEA CommScope® FACT™ FACT Fiber patch panel Patching SC EIA 19 in | ETSI 600 mm 4.199999809265137 144 Sliding
EG9881-000 EG9881-000
EMEA CommScope® FACT™ FACT Fiber patch panel Patching LC EIA 19 in | ETSI 600 mm 0.699999988079071 48 Sliding
Features and Benefits
The building blocks of the FACT® optical distribution frame system are the FACT® chassis. FACT® chassis can be deployed individually as a single-element chassis, orup to six similar elements can be combined into high fiber-count FACT® chassis.The single-element FACT® chassis measures 30.95 mm (1.22 in.) tall, 30 percent less than the standard HU/1RU (44.45 mm/1.75 in.). Each FACT® element features two hinged trays, providing full front access to both sides of all connections and clear visibility of all ports.


The FACT® patch-only chassis supports cross-connect and interconnect applications and is available with SC and LC adaptors. The FACT patch-only chassis accommodates 24 SC connections or 48 single LC connections per element..


The FACT® patch chassis is available in 5 height versions:
  • 1E
  • 2E
  • 3E
  • 4E
  • 5E
  • 6E

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch chassis
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching | Splicing
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Rack Type EIA 19 in
Shelf Movement Sliding

Dimensions

Width 524 mm | 20.630 in
Depth 283 mm | 11.142 in

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Click on image to enlarge.