Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FDF-CHASSIS

Base Product
  • Available in:
  • Latin America
  • North America

FDF Fiber Optic Termination/Splice/VAM Chassis for FDF series ODF
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
Configure and display product variants of FDF-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
FCM-67/0DS046 FCM-67/0DS046
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 46 meters, stub tail at far end
Symmetrical 46 m | 150.919 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS050 FCM-67/0DS050
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 50 meters, stub tail at far end
Symmetrical 50 m | 164.042 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS061 FCM-67/0DS061
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 61 meters, stub tail at far end
Symmetrical 61 m | 200.131 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS070 FCM-67/0DS070
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 70 meters, stub tail at far end
Symmetrical 70 m | 229.659 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS075 FCM-67/0DS075
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 75 meters, stub tail at far end
Symmetrical 75 m | 246.063 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS077 FCM-67/0DS077
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 77 meters, stub tail at far end
Symmetrical 77 m | 252.625 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS085 FCM-67/0DS085
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 85 meters, stub tail at far end
Symmetrical 85 m | 278.871 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
FCM-67/0DS092 FCM-67/0DS092
FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with IFC cable, 92 meters, stub tail at far end
Symmetrical 92 m | 301.837 ft Latin America | North America CommScope® FDF Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 23 in 4.6 72 Fixed
Features and Benefits
8-Inch FCM Optical Distribution Frame

Frame
Commcope's8-inch FCM solution utilizes a traditional frame designed to fit a variety of termination, splice and storage applications. This rear load frame is built to ensure commonality with patch cord routing, slack storage and fiber protection. It is shipped complete with enhanced front cable management, top and bottom troughs. Available accessories include interbay management panels (IMPs), rear slack storage, etc.

Termination Chassis
The termination chassis is available with multiple adapter types using angled retainers in configurations of 72, 96, 144 and higher and can be ordered with adapters only or preterminated with either intrafacility (IFC), outside plant (OSP) cables or pigtails for ease of installation.

Splice Chassis
ADC’s splice chassis protects splices of multiple splice types.

Storage Chassis
The 8-inch FCM storage chassis stores patch cords discreetly or in bulk.

Value-Added Module (VAM) Chassis
Adding signal management and enhancement functions, such as splitters, couplers and wavelength division multiplexers, optimizes the value of your fiber network, by providing nonintrusive access to the optical signal for monitoring and testing signal integrity. Commcope's 8-inch FCM VAM chassis accommodates various splitter and WDM modules.

Fiber Distribution Frame (Rear Load)
Rear load frames are recommended for applications when splicing is done in the vault or at an off-frame splice area. One rear load frame can accommodate up to eight 8-inch chasis. A 7-foot frame supports up to 1,152 terminations. Rear load FCM frames come equipped with unequal flange network type 4.5-inch guard box frame, 14-inch lower horizontal cable trough, front vertical cable guides, ground wire kit, and cable tie brackets. Rear load chassis come equipped with rear fanning triangles and 8-inch rear doors.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch chassis, with IFC cable | Fiber patch chassis, with OSP cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch/splice chassis | Fiber splice chassis
Product Series FDF

General Specifications

Functionality Multiplexing | Patching | Splicing | Splitting
Application Used in rear-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 23 in
Shelf Movement Fixed

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Qualification Standards Telcordia GR-409

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch chassis, with IFC cable | Fiber patch chassis, with OSP cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch/splice chassis | Fiber splice chassis
Product Series FDF

General Specifications

Functionality Multiplexing | Patching | Splicing | Splitting
Application Used in rear-load FDF-style frames only
Body Style Symmetrical
Color Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC
Patch Cord Entry Location Front, left side | Front, right side
Rack Type EIA 23 in
Shelf Movement Fixed

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Qualification Standards Telcordia GR-409
Click on image to enlarge.

Product Specification

Product Specification