Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FIST-CHASSIS

Base Product
  • Available in:
  • EMEA

FIST® Fiber Optic Termination/Splice/VAM Chassis for FIST ODF
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
Configure and display product variants of FIST-CHASSIS by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
CK6342-000 | FIST-GPS2-K-12KIT-CO CK6342-000 | FIST-GPS2-K-12KIT-CO
FIST® GPS2 Fiber Termination/Splice Chassis, 12 ports, 1RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 1 Sliding
CK6343-000 | FIST-GPS2-K-24KIT-CO CK6343-000 | FIST-GPS2-K-24KIT-CO
FIST® GPS2 Fiber Termination/Splice Chassis, 24 ports, 1RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 1 Sliding
CK6347-000 | FIST-GPS2-J-48KIT-CO CK6347-000 | FIST-GPS2-J-48KIT-CO
FIST® GPS2 Fiber Termination/Splice Chassis, 48 ports, 2RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 2 Sliding
CK6348-000 | FIST-GPS2-I-48KIT-CO CK6348-000 | FIST-GPS2-I-48KIT-CO
FIST® GPS2 Fiber Termination/Splice Chassis, 48 ports, 3RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 3 48 Sliding
CK6349-000 | FIST-GPS2-I-72KIT-CO CK6349-000 | FIST-GPS2-I-72KIT-CO
FIST® GPS2 Fiber Termination/Splice Chassis, 72 ports, 3RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 3 72 Sliding
CV7335-000 | OCSH-I CV7335-000 | OCSH-I
FIST® Fiber VAM Chassis, unloaded, 3RU, 19 in, gray
EMEA CommScope® FIST® FIST-OCSH Fiber VAM chassis Multiplexing | Patching | Splitting Unloaded Unloaded FIST-GR3 3 0
CW1541-000 | OCSH-R CW1541-000 | OCSH-R
FIST® Fiber VAM Chassis, unloaded, 2RU, 19 in, gray
EMEA CommScope® FIST® FIST-OCSH Fiber VAM chassis Multiplexing | Patching | Splitting Unloaded Unloaded FIST-GR3 2 0
CW2600-000 | FIST-GPS2-M-AML2-SPL104-6 CW2600-000 | FIST-GPS2-M-AML2-SPL104-6
FIST® GPS2 Fiber Termination/Splice Chassis, LC/APC, 3RU, with 6 trays, ETSI width, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing LC/APC ETSI 600 mm 3 Sliding
Features and Benefits
The FIST Fiber Optic Chassis are offered in 4 familes:

FIST-GMS2
The FIST-GMS2 features the FIST fiber management system and is a multi-purpose mechanical shelf assembly used to store splices of external/ indoor cable to pigtails. These shelves combine splice, storage and patching functions. The shelf accommodates a patch panel containing 24 standard or 48 small-form factor connections.

FIST-GSS2/GSS3
The FIST-GSS2 and FIST-GSS3 multi-purpose splice shelves feature FIST fiber management system technology. They mount in ETSI (FIST-GR3), 19- or 15-inch (FIST-GR3F) racks.

FIST-GPS2/GPS3
FIST-GPS shelves feature the FIST fiber management system and provide a platform for patching and splicing within a rack environment. The shelves house FIST splice and patch trays (FIST-GPST-12 or FIST-GPSTF-12). They mount in ETSI (FIST-GR3), 19- or 15-inch (FIST-GR3F) racks.

OCSH
The OCSH is a mechanical shelf assembly that accommodates OCM6 splitter or xWDM modules in a rack or cabinet environment. The shelf is typically used in 15-inch, ETSI or 19-inch active racks or data racks, and is also compatible with CommScope racks and cabinets using the FIST fiber management system.

Main feaures:
  • Easy identification of each fiber
  • Various connector/adapter types possible
  • Available with various capacities and in different heights

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch/splice chassis | Fiber splice chassis
Product Brand FIST®
Product Series FIST-GMS2 | FIST-GPS2 | FIST-GPS3 | FIST-GSS2 | FIST-GSS3 | FIST-OCSH

General Specifications

Functionality Multiplexing | Patching | Splicing | Splitting
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | ETSI 600 mm
Shelf Movement Sliding

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch/splice chassis | Fiber splice chassis
Product Brand FIST®
Product Series FIST-GMS2 | FIST-GPS2 | FIST-GPS3 | FIST-GSS2 | FIST-GSS3 | FIST-OCSH

General Specifications

Functionality Multiplexing | Patching | Splicing | Splitting
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | ETSI 600 mm
Shelf Movement Sliding

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware