Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FIST-CHASSIS

Base Product
  • Available in:
  • EMEA

FIST® Fiber Optic Termination/Splice/VAM Chassis for FIST ODF
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
Configure and display product variants of FIST-CHASSIS by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Functionality Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
309070-000 | FIST-GPS2-J-NNN-0 309070-000 | FIST-GPS2-J-NNN-0
FIST® GPS2 Fiber Chassis for holding up to 4 GPST Patch/Splice Trays, unloaded, 2RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded Unloaded EIA 19 in | ETSI 600 mm 2 0 Sliding
354214-000 | FIST-GSS2-KIT03-A 354214-000 | FIST-GSS2-KIT03-A
FIST® GSS2 Fiber Splice Chassis, 3RU, 19 in, for splicing loose tube cable to pigtail, Single circuit trays included, for ANT spliceprotector, gray
EMEA CommScope® FIST® FIST-GSS2 Fiber splice chassis Splicing Unloaded EIA 19 in | ETSI 600 mm | FIST-GR3 3 Sliding
393964-000 | FIST-GPS2-I-NNN-0 393964-000 | FIST-GPS2-I-NNN-0
FIST® GPS2 Fiber Chassis for holding up to 6 GPST Patch/Splice Trays, unloaded, 3RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded Unloaded EIA 19 in | ETSI 600 mm 3 0 Sliding
410494-000 | FIST-GMS2-IA 410494-000 | FIST-GMS2-IA
FIST® GMS2 Fiber Termination/Splice Chassis, unloaded, 19 in, gray
EMEA CommScope® FIST® FIST-GMS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 2 0 Sliding
434924-000 | FIST-GPS2-J-AEC-T 434924-000 | FIST-GPS2-J-AEC-T
FIST® GPS2 Fiber Termination/Splice Chassis, 2RU, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 2 Sliding
445644-000 | FIST-GSS2-MC 445644-000 | FIST-GSS2-MC
FIST® GSS2 Fiber Splice Chassis, 3RU, Etsi, for splicing cable to cable, no trays included, gray
EMEA CommScope® FIST® FIST-GSS2 Fiber splice chassis Splicing Unloaded ETSI 600 mm | FIST-GR3 3 Sliding
496812-000 | FIST-GPS2-M-JAF-6 496812-000 | FIST-GPS2-M-JAF-6
FIST® GPS2 Fiber Termination/Splice Chassis, 3RU, with 6 trays, ETSI width, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded ETSI 600 mm 3 Sliding
514670-000 | FIST-GPS2-I-IAA-6 514670-000 | FIST-GPS2-I-IAA-6
FIST® GPS2 Fiber Termination/Splice Chassis, 3RU, with 6 trays, 19 in, gray
EMEA CommScope® FIST® FIST-GPS2 Fiber patch/splice chassis Patching | Splicing Unloaded EIA 19 in | ETSI 600 mm 3 Sliding
Features and Benefits
The FIST Fiber Optic Chassis are offered in 4 familes:

FIST-GMS2
The FIST-GMS2 features the FIST fiber management system and is a multi-purpose mechanical shelf assembly used to store splices of external/ indoor cable to pigtails. These shelves combine splice, storage and patching functions. The shelf accommodates a patch panel containing 24 standard or 48 small-form factor connections.

FIST-GSS2/GSS3
The FIST-GSS2 and FIST-GSS3 multi-purpose splice shelves feature FIST fiber management system technology. They mount in ETSI (FIST-GR3), 19- or 15-inch (FIST-GR3F) racks.

FIST-GPS2/GPS3
FIST-GPS shelves feature the FIST fiber management system and provide a platform for patching and splicing within a rack environment. The shelves house FIST splice and patch trays (FIST-GPST-12 or FIST-GPSTF-12). They mount in ETSI (FIST-GR3), 19- or 15-inch (FIST-GR3F) racks.

OCSH
The OCSH is a mechanical shelf assembly that accommodates OCM6 splitter or xWDM modules in a rack or cabinet environment. The shelf is typically used in 15-inch, ETSI or 19-inch active racks or data racks, and is also compatible with CommScope racks and cabinets using the FIST fiber management system.

Main feaures:
  • Easy identification of each fiber
  • Various connector/adapter types possible
  • Available with various capacities and in different heights

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch/splice chassis | Fiber splice chassis
Product Brand FIST®
Product Series FIST-GMS2 | FIST-GPS2 | FIST-GPS3 | FIST-GSS2 | FIST-GSS3 | FIST-OCSH

General Specifications

Functionality Multiplexing | Patching | Splicing | Splitting
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | ETSI 600 mm
Shelf Movement Sliding

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch/splice chassis | Fiber splice chassis
Product Brand FIST®
Product Series FIST-GMS2 | FIST-GPS2 | FIST-GPS3 | FIST-GSS2 | FIST-GSS3 | FIST-OCSH

General Specifications

Functionality Multiplexing | Patching | Splicing | Splitting
Color Gray
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | ETSI 600 mm
Shelf Movement Sliding

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 ºC to +60 ºC (-22 ºF to +140 ºF)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware