Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

111934-000 | FIST-GSS2-MB

Base Product: FIST-CHASSIS

  • Available in:
  • EMEA

FIST® GSS2 Fiber Splice Chassis, 3RU, Etsi, for splicing ribbon cable to ribbon pigtial, no trays included, gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber splice chassis
Product Brand FIST®
Product Series FIST-GSS2

General Specifications

Functionality Splicing
Application Compatible with FIST-GR3-style frames
Cable Exit Location Rear, right side
Cable Stub Type Indoor/outdoor, ribbon
Color Gray
Interface, front Unloaded
Patch Cord Routing Left sided
Rack Type ETSI 600 mm | FIST-GR3
Rack Units 3
Shelf Movement Sliding
Splice Trays Included, quantity 0

Dimensions

Height 133.35 mm | 5.25 in
Width 531 mm | 20.906 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber splice chassis
Product Brand FIST®
Product Series FIST-GSS2

General Specifications

Functionality Splicing
Application Compatible with FIST-GR3-style frames
Cable Exit Location Rear, right side
Cable Stub Type Indoor/outdoor, ribbon
Color Gray
Interface, front Unloaded
Patch Cord Routing Left sided
Rack Type ETSI 600 mm | FIST-GR3
Rack Units 3
Shelf Movement Sliding
Splice Trays Included, quantity 0

Dimensions

Height 133.35 mm | 5.25 in
Width 531 mm | 20.906 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification