FIST® GSS2 Fiber Splice Chassis, 3RU, 19 in, for splicing cable to cable, no trays included, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber splice chassis |
Product Brand | FIST® |
Product Series | FIST-GSS2 |
General Specifications
Functionality | Splicing |
Application | Compatible with FIST-GR3-style frames |
Cable Exit Location | Rear, right side |
Cable Stub Type | Indoor/outdoor, stranded |
Color | Gray |
Interface, front | Unloaded |
Rack Type | EIA 19 in | ETSI 600 mm | FIST-GR3 |
Rack Units | 3 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 0 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber splice chassis |
Product Brand | FIST® |
Product Series | FIST-GSS2 |
General Specifications
Functionality | Splicing |
Application | Compatible with FIST-GR3-style frames |
Cable Exit Location | Rear, right side |
Cable Stub Type | Indoor/outdoor, stranded |
Color | Gray |
Interface, front | Unloaded |
Rack Type | EIA 19 in | ETSI 600 mm | FIST-GR3 |
Rack Units | 3 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 0 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse