FIST® GPS3 Fiber Chassis, loaded with 6 GPST Patch/Splice Trays, singlemode LC/UPC, 3RU, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FIST® |
Product Series | FIST-GPS3 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3F-style frames only |
Color | Gray |
Interface, front | LC/UPC |
Rack Type | EIA 15 in |
Rack Units | 3 |
Shelf Movement | Sliding |
Dimensions
Height | 125 mm | 4.921 in |
Width | 381 mm | 15 in |
Depth | 280 mm | 11.024 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FIST® |
Product Series | FIST-GPS3 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3F-style frames only |
Color | Gray |
Interface, front | LC/UPC |
Rack Type | EIA 15 in |
Rack Units | 3 |
Shelf Movement | Sliding |
Dimensions
Height | 125 mm | 4.921 in |
Width | 381 mm | 15 in |
Depth | 280 mm | 11.024 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse