FIST® GPS3 Fiber Chassis for holding up to 8 GPST Patch/Splice Trays, unloaded, 4RU, 15 in, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FIST® |
Product Series | FIST-GPS3 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3F-style frames only |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 15 in |
Rack Units | 4 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 167 mm | 6.575 in |
Width | 381 mm | 15 in |
Depth | 280 mm | 11.024 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice chassis |
Product Brand | FIST® |
Product Series | FIST-GPS3 |
General Specifications
Functionality | Patching | Splicing |
Application | Used in FIST-GR3F-style frames only |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 15 in |
Rack Units | 4 |
Shelf Movement | Sliding |
Total Ports, quantity | 0 |
Dimensions
Height | 167 mm | 6.575 in |
Width | 381 mm | 15 in |
Depth | 280 mm | 11.024 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse