FCM InstaPATCH (IP), 12 IP modules, empty Chassis, 23" rack mtg, 8" height
Features and Benefits
- Compatible with 3mm MPO Patchcord, trunk cables, 1.6-2mm SC/LC patchcord, 900µm SC/LC stranded cable
- Mounts to rear mounting flange
- Compatible with any 360 (DM & DP) distribution module and distribution panel
- Panel designed specifically for rear load style fiber frames (e.q. E-501-L91)
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch chassis |
Product Series | FDF |
General Specifications
Functionality | Patching |
Application | Accepts twelve 360 modules or MPO panels | Used in rear-load FDF-style frames only |
Body Style | Symmetrical |
Color | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Rack Units | 4.6 |
Shelf Movement | Fixed |
Total Ports, quantity | 12 |
Dimensions
Height | 203.2 mm | 8.000 in |
Width | 584.2 mm | 23 in |
Depth | 304.8 mm | 12.000 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch chassis |
Product Series | FDF |
General Specifications
Functionality | Patching |
Application | Accepts twelve 360 modules or MPO panels | Used in rear-load FDF-style frames only |
Body Style | Symmetrical |
Color | Putty white |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Rack Units | 4.6 |
Shelf Movement | Fixed |
Total Ports, quantity | 12 |
Dimensions
Height | 203.2 mm | 8.000 in |
Width | 584.2 mm | 23 in |
Depth | 304.8 mm | 12.000 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse