FDF Fiber Termination Chassis, 72 SC/UPC, singlemode, 7 in x 19 in, putty white, pre-terminated with OSP cable, 92 meters, stub tail at far end
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch chassis, with OSP cable |
Product Series | FDF |
General Specifications
Functionality | Patching |
Application | Used in rear-load FDF-style frames only |
Body Style | Symmetrical |
Cable Exit Location | Upward |
Cable Stub Type | OSP, ribbon |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Interface, rear | Stub tail |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Rack Units | 4 |
Shelf Movement | Fixed |
Total Ports, quantity | 72 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 584.2 mm | 23 in |
Depth | 304.8 mm | 12 in |
Cable Length | 92 m | 301.837 ft |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch chassis, with OSP cable |
Product Series | FDF |
General Specifications
Functionality | Patching |
Application | Used in rear-load FDF-style frames only |
Body Style | Symmetrical |
Cable Exit Location | Upward |
Cable Stub Type | OSP, ribbon |
Color | Putty white |
Growth Configuration | Fully loaded |
Interface, front | SC/UPC |
Interface, rear | Stub tail |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 23 in |
Rack Units | 4 |
Shelf Movement | Fixed |
Total Ports, quantity | 72 |
Dimensions
Height | 177.8 mm | 7 in |
Width | 584.2 mm | 23 in |
Depth | 304.8 mm | 12 in |
Cable Length | 92 m | 301.837 ft |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse