Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LSX-CHASSIS

Base Product
  • Available in:
  • Latin America
  • North America

LSX Fiber Optic Termination/Splice/VAM Chassis Series for LSX ODF
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
Configure and display product variants of LSX-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
LSX-T7/0LH067 LSX-T7/0LH067
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 67 Meters, Far end connection Stub
67 m | 219.816 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH077 LSX-T7/0LH077
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 77 Meters, Far end connection Stub
77 m | 252.625 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH092 LSX-T7/0LH092
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 92 Meters, Far end connection Stub
92 m | 301.837 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH107 LSX-T7/0LH107
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 107 Meters, Far end connection Stub
107 m | 351.050 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH122 LSX-T7/0LH122
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 122 Meters, Far end connection Stub
122 m | 400.262 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH138 LSX-T7/0LH138
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 138 Meters, Far end connection Stub
138 m | 452.756 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH152 LSX-T7/0LH152
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 152 Meters, Far end connection Stub
152 m | 498.688 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0LH153 LSX-T7/0LH153
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 153 Meters, Far end connection Stub
153 m | 501.969 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
Features and Benefits
Frame
CommScope’s LSX solution is designed to fit a variety of termination, splice and storage applications. Each frame option is built to industry standards to ensure commonality with patch cord routing, slack storage and fiber protection. The frame is shipped complete with front cable management, top and bottom troughs.

Termination chassis
The LSX chassis is available in adaptor only versions with in configurations of 24, 48, 72, 96, 144, and 288. Preterminated panels are available in 48, 96, 144, and 288 fiber versions with either intrafacility (IFC), outside plant (OSP) cables for ease of installation.

Splice chassis
CommScope’s splice chassis protects splices of multiple splice types.

Value-added module (VAM) chassis
Adding signal management and enhancement functions, such as splitters, couplers and wavelength division multiplexers, optimizes the value of your fiber network, by providing nonintrusive access to the optical signal for monitoring and testing signal integrity. The LGX compatible VAM chassis accommodates various splitter and WDM modules.
  • The termination and splice LSX-288 solution utilizes a traditional frame designed to fit a variety of termination, splice and storage applications
  • The traditional LSX universal frame provides the framework for managing a cross-connect or interconnect fiber system
  • The LSX panel adapts to 19- or 23-inch rack mounting, WECO or EIA spacing while the 288-position panel can only be mounted in a 23-inch rack

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch chassis, with IFC cable | Fiber patch chassis, with OSP cable | Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch/splice chassis | Fiber splice chassis
Product Series LSX

General Specifications

Functionality Patching | Splicing
Application Used in LSX-style frames only
Color Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | EIA 23 in
Shelf Movement Fixed

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch chassis, with IFC cable | Fiber patch chassis, with OSP cable | Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch/splice chassis | Fiber splice chassis
Product Series LSX

General Specifications

Functionality Patching | Splicing
Application Used in LSX-style frames only
Color Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | EIA 23 in
Shelf Movement Fixed

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Click on image to enlarge.

Product Selection Guide

Product Specification

Product Selection Guide

Product Specification