Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G2-PANELS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of G2-PANELS by selecting options

Loading...
Product
Regional Availability Portfolio Product Type Growth Configuration Interface, front Rack Type Rack Units Total Ports, quantity Shelf Movement
760033928 | 600G2-1U-UP-FX 760033928 | 600G2-1U-UP-FX
G2 1U Fixed Faceplate style, unloaded Fiber Optic Panel, without front faceplate, black
Asia | Australia/New Zealand | China | India CommScope® Fiber patch panel Unloaded Unloaded EIA 19 in | ETSI 600 mm 1 0 Fixed
760033936 | 600G2-1U-UP-SD 760033936 | 600G2-1U-UP-SD
G2 1U Sliding Faceplate Panel
Asia | Australia/New Zealand | China | India CommScope® Fiber patch panel Unloaded 1 0 Sliding
760193763 | 360G2-1U-MOD-FX 760193763 | 360G2-1U-MOD-FX
G2 1U Fixed Modular Cassette 4-slot Fiber Panel, unloaded
Asia | Australia/New Zealand | EMEA CommScope® Fiber patch panel Unloaded 1 0 Fixed
760193771 | 360G2-1U-MOD-SD 760193771 | 360G2-1U-MOD-SD
G2 1U Sliding Modular Cassette 4-slot Fiber Panel, unloaded
Asia | Australia/New Zealand | EMEA CommScope® Fiber patch panel Unloaded 1 0 Sliding
760198614 | 1100A-Fiber-IPR-1U 760198614 | 1100A-Fiber-IPR-1U
G2 1U Panel, angled, accepts four G2 data modules or 360DP panels
Asia | Australia/New Zealand | EMEA CommScope® Fiber patch panel Unloaded 1 0

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Series G2

General Specifications

Color Black
Growth Configuration Unloaded
Rack Type EIA 19 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Series G2

General Specifications

Color Black
Growth Configuration Unloaded
Rack Type EIA 19 in

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Included Mounting hardware
Packaging quantity 1