Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

3-2122149-2 | FMS-K-1-B-E-L1-6-IN99-0-SP

Base Product: FMS-PANELS

  • Available in:
  • India

FMS Fiber Optic Termination Panel, 1U, 19 in, 12 LC/UPC, singlemode, OS2, black

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability India
Portfolio CommScope®
Product Type Fiber patch panel
Product Series FMS

General Specifications

Functionality Patching
Body Style Symmetrical
Color Black
Interface, front LC/UPC
Fiber Color Code TIA-598
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splice Trays Included, quantity 1
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 12

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability India
Portfolio CommScope®
Product Type Fiber patch panel
Product Series FMS

General Specifications

Functionality Patching
Body Style Symmetrical
Color Black
Interface, front LC/UPC
Fiber Color Code TIA-598
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splice Trays Included, quantity 1
Splicing Type Heat shrink, single fiber fusion
Total Ports, quantity 12

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum 0.3 dB
Return Loss, minimum 20 dB

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification