Fiber Optic Panel, 1U, 19 in, fully loaded with 24 aqua LC/UPC Multimode duplex adapters, black
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | 1U |
General Specifications
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Fully loaded |
Interface, front | LC/UPC |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 48 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Hot deep galvanized steel |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | 1U |
General Specifications
Body Style | Symmetrical |
Color | Black |
Growth Configuration | Fully loaded |
Interface, front | LC/UPC |
Rack Type | EIA 19 in |
Rack Units | 1 |
Total Ports, quantity | 48 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Hot deep galvanized steel |
Optical Specifications
Fiber Mode | Multimode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse