760198614 | 1100A-Fiber-IPR-1U
Base Product: G2-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
G2 1U Panel, angled, accepts four G2 data modules or 360DP panels
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
General Specifications
Application | Accepts four InstaPATCH® 360 data modules or 360DP panels | Mounts directly to rack without a shelf |
Color | Black |
Interface, front | Unloaded |
Rack Units | 1 |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 325.12 mm | 12.8 in |
Packaging and Weights
Included | Four G2 blank panels | Four tube routing clips | Instruction sheet | One 1U angled panel | One rear cable management trombone |
Packaging quantity | 1 |
Weight, net | 0.726 kg | 1.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
General Specifications
Application | Accepts four InstaPATCH® 360 data modules or 360DP panels | Mounts directly to rack without a shelf |
Color | Black |
Interface, front | Unloaded |
Rack Units | 1 |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 325.12 mm | 12.8 in |
Packaging and Weights
Included | Four G2 blank panels | Four tube routing clips | Instruction sheet | One 1U angled panel | One rear cable management trombone |
Packaging quantity | 1 |
Weight, net | 0.726 kg | 1.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse