760238950 | FD-8-2U-A
Base Product: FD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2RU patch panel which interfaces with QSFP ports to easily break them out in LC connections. The MPO and LC ports are both front facing for easy mapping and patching. 20 singlemode MPO-8 pinned and 80 duplex shuttered LC ports, Method A
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FD |
General Specifications
Color | Black |
Interface, front | LC/UPC | MPO |
Interface Feature, front | Pinned |
Rack Units | 2 |
Shelf Movement | Fixed |
Total Ports, quantity | 180 |
Dimensions
Height | 82.55 mm | 3.25 in |
Width | 482.6 mm | 19 in |
Depth | 292.1 mm | 11.5 in |
Optical Specifications
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Safety Standard | UL 60950 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FD |
General Specifications
Color | Black |
Interface, front | LC/UPC | MPO |
Interface Feature, front | Pinned |
Rack Units | 2 |
Shelf Movement | Fixed |
Total Ports, quantity | 180 |
Dimensions
Height | 82.55 mm | 3.25 in |
Width | 482.6 mm | 19 in |
Depth | 292.1 mm | 11.5 in |
Optical Specifications
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Safety Standard | UL 60950 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse