760239066 | UDS-2U-BK-LA-A
Base Product: UDS-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UDS 2RU splice panel, 144 duplex LC/APC ports, Method A
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | UDS |
General Specifications
Application | Preloaded with 12 UDS modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/APC |
Pigtail Assembly Type | 12-fiber, ribbon |
Pigtails Included, quantity | 12 |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 4 |
Total Ports, quantity | 144 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 444.5 mm | 17.5 in |
Depth | 609.6 mm | 24 in |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.804 kg | 15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | UDS |
General Specifications
Application | Preloaded with 12 UDS modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | LC/APC |
Pigtail Assembly Type | 12-fiber, ribbon |
Pigtails Included, quantity | 12 |
Rack Type | EIA 19 in |
Rack Units | 2 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 4 |
Total Ports, quantity | 144 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 444.5 mm | 17.5 in |
Depth | 609.6 mm | 24 in |
Optical Specifications
Insertion Loss, maximum | 0.4 dB |
Environmental Specifications
Safety Standard | cUL US 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 6.804 kg | 15 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse