760241533 | FD-8-2U-B
Base Product: FD-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
2RU patch panel which interfaces with MPO-8 ports including QSFP to easily break them out into LC connections. The MPO and shuttered LC ports are both front facing for easy mapping and patching. 20 singlemode MPO-8 and 80 duplex LC ports, Enhanced Method
Features and Benefits
2RU patch panel which interfaces with MPO-8 ports including QSFP to easily break them out into LC connections. The MPO and shuttered LC ports are both front facing for easy mapping and patching. 20 singlemode MPO-8 and 80 duplex LC ports, Enhanced Method B
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FD |
General Specifications
Color | Black |
Interface, front | LC/UPC | MPO |
Interface Feature, front | Pinned |
Rack Units | 2 |
Shelf Movement | Fixed |
Total Ports, quantity | 80 |
Dimensions
Height | 82.55 mm | 3.25 in |
Width | 482.6 mm | 19 in |
Depth | 292.1 mm | 11.5 in |
Optical Specifications
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Safety Standard | UL 60950 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FD |
General Specifications
Color | Black |
Interface, front | LC/UPC | MPO |
Interface Feature, front | Pinned |
Rack Units | 2 |
Shelf Movement | Fixed |
Total Ports, quantity | 80 |
Dimensions
Height | 82.55 mm | 3.25 in |
Width | 482.6 mm | 19 in |
Depth | 292.1 mm | 11.5 in |
Optical Specifications
Insertion Loss, maximum | 0.6 dB |
Environmental Specifications
Safety Standard | UL 60950 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse