Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760241653

Base Product: FIXED-PNLS-1U

  • Available in:
  • Asia
  • Australia/New Zealand
  • China
  • India

Fiber Optic Termination/Splice Panel, 1U, 19 in, 24 LC duplex adapter, multimode, black

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | China | India
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series 1U

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Cable Exit Location Rear
Color Black
Growth Configuration Fully loaded
Interface, front LC/UPC
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splice Trays Included, quantity 0
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | China | India
Portfolio CommScope®
Product Type Fiber patch/splice panel
Product Series 1U

General Specifications

Functionality Patching | Splicing
Body Style Symmetrical
Cable Exit Location Rear
Color Black
Growth Configuration Fully loaded
Interface, front LC/UPC
Rack Type EIA 19 in
Rack Units 1
Shelf Movement Sliding
Splice Trays Included, quantity 0
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 320 mm | 12.598 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification