Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760242266 | FD-8-1U-B-LS

Base Product: FD-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

1RU patch panel which interfaces with MPO-8 ports including QSFP to easily break them out into LC connections. The MPO and shuttered LC ports are both front facing for easy mapping and patching. 10 MPO-8 and 40 duplex LC ports, OM4, Enhanced Method B

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Series FD

General Specifications

Color Black
Interface, front LC/UPC | MPO
Interface Feature, front Pinned
Rack Units 1
Total Ports, quantity 40

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 292.1 mm | 11.5 in

Optical Specifications

Insertion Loss, maximum 0.35 dB

Environmental Specifications

Safety Standard UL 60950

Packaging and Weights

Packaging quantity 1
Weight, net 2.087 kg | 4.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Series FD

General Specifications

Color Black
Interface, front LC/UPC | MPO
Interface Feature, front Pinned
Rack Units 1
Total Ports, quantity 40

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 292.1 mm | 11.5 in

Optical Specifications

Insertion Loss, maximum 0.35 dB

Environmental Specifications

Safety Standard UL 60950

Packaging and Weights

Packaging quantity 1
Weight, net 2.087 kg | 4.6 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification