FOMS-FPS Fiber Termination Panel, 24 SC/UPC, singlemode, 1RU, 19 in, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FOMS-FPS |
General Specifications
Functionality | Patching |
Color | Gray |
Interface, front | SC/UPC |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 1 |
Shelf Movement | Hinged |
Total Ports, quantity | 24 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FOMS-FPS |
General Specifications
Functionality | Patching |
Color | Gray |
Interface, front | SC/UPC |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 1 |
Shelf Movement | Hinged |
Total Ports, quantity | 24 |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Specifications
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse