FIST® Fiber VAM Chassis, unloaded, 2RU, 19 in, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber VAM chassis |
Product Brand | FIST® |
Product Series | FIST-OCSH |
General Specifications
Functionality | Multiplexing | Patching | Splitting |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | FIST-GR3 |
Rack Units | 2 |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber VAM chassis |
Product Brand | FIST® |
Product Series | FIST-OCSH |
General Specifications
Functionality | Multiplexing | Patching | Splitting |
Color | Gray |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | FIST-GR3 |
Rack Units | 2 |
Total Ports, quantity | 0 |
Dimensions
Height | 88.9 mm | 3.5 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse