E02563-000 | FPS-OCM-I-O
Base Product: FPS-OCM-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
FPS-OCM Front patching shelf, 19” (4RU) without storage basket, for holding up to 12 OCM1 or 24 OCMF optical modules
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber VAM panel |
Product Series | FPS |
General Specifications
Application | Accommodates LGX type modules in a rack environment |
Color | Gray |
Interface, front | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Rack Units | 4 |
Total Ports, quantity | 0 |
Dimensions
Height | 173 mm | 6.811 in |
Width | 481 mm | 18.937 in |
Depth | 279 mm | 10.984 in |
Material Specifications
Finish | Powder coated |
Packaging and Weights
Included | Label |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | CommScope® |
Product Type | Fiber VAM panel |
Product Series | FPS |
General Specifications
Application | Accommodates LGX type modules in a rack environment |
Color | Gray |
Interface, front | Unloaded |
Patch Cord Routing | Left sided | Right sided |
Rack Type | EIA 19 in |
Rack Units | 4 |
Total Ports, quantity | 0 |
Dimensions
Height | 173 mm | 6.811 in |
Width | 481 mm | 18.937 in |
Depth | 279 mm | 10.984 in |
Material Specifications
Finish | Powder coated |
Packaging and Weights
Included | Label |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse