EG3371-000 | OCFPS1U-P123200S2
- Available in:
- North America
OCFPS Fiber Optic Splitter Panel, one 2x32, symmetrical, planar, singlemode, SC/APC, 1U, 19 in, gray
Specifications
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Circuits, quantity | 1 |
Distribution Type | 2 x 32 splitter |
Interface, front | SC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Ordering Tree
Click on image to enlarge. |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Splitter patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Circuits, quantity | 1 |
Distribution Type | 2 x 32 splitter |
Interface, front | SC/APC |
Split Ratio | Symmetrical |
Splitter, quantity | 1 |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse