MFPS Fiber Optic panel, 3RU, 96 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the right, 288 LC/UPC, grade B
Features and Benefits
- Suitable for cabinets and POP locations
- Various available panel heights to support termination counts from 12 to 288
- Simple wrap-around design for easy fiber routing
- Supports path cord diameters of 1.2 to 2.4mm (XD-series require the usage of 1.2mm patch cords)
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | MFPS |
General Specifications
Functionality | Patching | Splicing |
Cable Exit Location | Rear | Side |
Color | Gray |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | LC/UPC |
Patch Cord Entry Location | Front, right side |
Patch Cord Routing | Right sided |
Pigtail Assembly Type | Color-coded, 900 µm |
Pigtails Included, quantity | 288 |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 3 |
Shelf Movement | Hinged |
Splicing Type | Heat shrink, single fiber fusion |
Total Ports, quantity | 288 |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
Dimensions
Height | 125 mm | 4.921 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Port Configuration
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Performance Grade | Superior B grade |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Mounting hardware | Two cable termination kits |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | MFPS |
General Specifications
Functionality | Patching | Splicing |
Cable Exit Location | Rear | Side |
Color | Gray |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | LC/UPC |
Patch Cord Entry Location | Front, right side |
Patch Cord Routing | Right sided |
Pigtail Assembly Type | Color-coded, 900 µm |
Pigtails Included, quantity | 288 |
Rack Type | EIA 19 in | ETSI 600 mm |
Rack Units | 3 |
Shelf Movement | Hinged |
Splicing Type | Heat shrink, single fiber fusion |
Total Ports, quantity | 288 |
Transmission Standards | ETSI EN 300 019-1-3 | IEC 61300-3-34 |
Dimensions
Height | 125 mm | 4.921 in |
Width | 482.6 mm | 19 in |
Depth | 279.91 mm | 11.02 in |
Material Specifications
Finish | Powder coated |
Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1 |
Performance Grade | Superior B grade |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -20 °C to +85 °C (-4 °F to +176 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Included | Mounting hardware | Two cable termination kits |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Other Ways to Browse