CMT Fiber Termination/Splice Panel, 24 FC/UPC, pre-terminated with pigtails, singlemode, 3RU, 19 in, putty white
Specifications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | CMT |
General Specifications
Functionality | Patching | Splicing |
Body Style | Symmetrical |
Color | Putty white |
Interface, front | FC/UPC |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 3 |
Total Ports, quantity | 24 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch/splice panel |
Product Series | CMT |
General Specifications
Functionality | Patching | Splicing |
Body Style | Symmetrical |
Color | Putty white |
Interface, front | FC/UPC |
Patch Cord Entry Location | Front, left side | Front, right side |
Rack Type | EIA 19 in | EIA 23 in |
Rack Units | 3 |
Total Ports, quantity | 24 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Depth | 304.8 mm | 12 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse