FL2000 Fiber Termination Panel, unloaded, 48 Ports, 3RU, 19 in, black
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FL2000 |
General Specifications
Functionality | Patching |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 3 |
Shelf Movement | Hinged |
Splicing Capacity, maximum | 0 |
Total Ports, quantity | 48 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Depth | 256.54 mm | 10.1 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | FL2000 |
General Specifications
Functionality | Patching |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | Unloaded |
Rack Type | EIA 19 in |
Rack Units | 3 |
Shelf Movement | Hinged |
Splicing Capacity, maximum | 0 |
Total Ports, quantity | 48 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Depth | 256.54 mm | 10.1 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse